Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Crystal-to-HCSL 100MHz PCI Express Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
Advanced FeaturesReference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
C-C Jitter Max P-P (ps)36
Core Voltage (V)3.3
Diff. Output SignalingHCSL
Diff. Outputs5
Diff. Termination Resistors4
Input Freq (MHz)25 - 25
Input TypeCrystal, HCSL, HSTL, LVDS, LVPECL
Inputs (#)2
Length (mm)5
MOQ490
Output Freq Range (MHz)25 - 25, 100 - 100
Output Skew (ps)50
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)5
PLLYes
Package Area (mm²)25
Period Jitter Max P-P (ps)2.6
Period Jitter Typ P-P (ps)2.1
Phase Jitter Max RMS (ps)0.63
Phase Jitter Typ RMS (ps)0.43
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)343
Product CategoryPCI Express Clocks
Prog. ClockNo
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5
Xtal Freq (MHz)25 - 25

Description

The 8V41S104I is a PLL-based clock generator specifically designed for PCI Express® Generation 3 applications. This device generates a 100MHz differential HCSL clock from an input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. The device offers spread spectrum clock output for reduced EMI applications. The spread spectrum control pins are used to enable or disable spread spectrum operation, as well as selecting either a down spread value of -0.35% or -0.5%. The enable and disable for each of the outputs is controlled via individual output enable pins. The 8V41S104I is packaged in a compact, lead-free (RoHS 6) 32-lead VFQFN package. The industrial temperature range supports high-end computing, telecommunication, and networking end equipment requirements.