| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 72 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 168 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| 100M Non-SSC Outputs | 10 |
| 100M SSC Outputs | 0 |
| 25M Outputs | 2 |
| Advanced Features | Programmable Clock, 25M output(s), 50M output(s), 100M output(s), 125M output(s), 156.25M output(s), 312.5M output(s) |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI, RXAUI |
| Chipset Manufacturer | Cavium |
| Clock Spec. | Cavium: Period Jitter < 44 ps |
| Core Voltage (V) | 3.3 |
| Diff. Termination Resistors | 40 |
| Feedback Input | No |
| Function | Clock Generator |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal, LVCMOS, LVDS, LVPECL, LVHSTL, HCSL |
| Inputs (#) | 2 |
| Length (mm) | 10 |
| MOQ | 168 |
| Output Banks (#) | 6 |
| Output Freq Range (MHz) | 25 - 25, 50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25, 312.5 - 312.5 |
| Output Skew (ps) | 25 |
| Output Type | LVCMOS, HCSL |
| Output Voltage (V) | 2.5V, 3.3V |
| Outputs (#) | 14 |
| PCI 33.33M Outputs (#) | 0 |
| Package Area (mm²) | 100 |
| Period Jitter Max P-P (ps) | 25 |
| Period Jitter Typ P-P (ps) | 3 |
| Phase Jitter Max RMS (ps) | 0.45 |
| Phase Jitter Typ RMS (ps) | 0.35 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 970 |
| Product Category | General Purpose Clocks, Processor Clock Generators |
| Prog. Clock | No |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
| Xtal Freq (MHz) | 25 - 25 |
The 8V41N012A is a PLL-based clock generator specifically designed for Cavium Networks Octeon II processors. This high performance device is optimized to generate the processor core reference clock, the PCI Express, sRIO, XAUI, SerDes reference clocks, and the clocks for both the Gigabit Ethernet MAC and PHY. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The industrial temperature range of the 8V41N012A supports telecommunication, networking, and storage requirements.