Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Universal Frequency Translator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
DescriptionBoot from EEPROM
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationSINGAPORE
Advanced FeaturesProgrammable Hitless Reference Switching, Fractional-N PLL, OTP, External Feedback
ApplicationJitter Attenuator, Port Synchronizer
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Diff. Inputs2
Diff. Outputs4
Family NameUFT (Gen 3)
Feedback InputNo
Fractional Output Dividers (#)3
Input Freq (MHz)0.008 - 875
Input Freq Range TypeTDM, DS1, E1, SONET/SDH, Ethernet, OTN
Input TypeLVCMOS, HCSL, LVHSTL, LVDS, LVPECL, LVTTL
Inputs (#)2
Length (mm)6
Loop Bandwidth Range (Hz)0.2 - 6400
MOQ490
Output Banks (#)4
Output Freq Range (MHz)0.008 - 1000
Output Freq Range TypeTDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, OTU-1, STM-64/OC-192/10GBASE-W, 10GBASE-R, OTU-2, XGMII/XAUI
Output SignalingLVCMOS, LVDS, LVPECL, HCSL
Output Skew (ps)50
Output TypeLVCMOS, LVDS, LVPECL, HCSL
Output Voltage (V)2.5V, 3.3V, 1.8V
Outputs (#)4
Package Area (mm²)36
Phase Jitter Typ RMS (fs)200
Phase Jitter Typ RMS (ps)0.2
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Price (USD)$13.15892
Product CategoryFemtoClock NG, IEEE 1588, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria<700 fs RM
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)4000
VCO Min Freq (MHz)3000
Width (mm)6
Xtal Freq (KHz)10000 - 50000

Description

The 8T49N240 FemtoClock™ NG Universal Frequency Translator (UFT) has one fractional-feedback PLL that can be used as a frequency translator with jitter attenuation or a frequency synthesizer. It is equipped with three integer and one fractional output dividers, allowing the generation of up to two different output frequencies, ranging from 8kHz to 1GHz. Output frequencies can be completely independent of the input frequencies, two of these frequencies can be completely independent of each other and the other two will be integer-related to one of the other two frequencies. The four outputs may select among LVPECL, LVDS, HCSL, or LVCMOS output levels.

The 8T49N240 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N240 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card. The 8T49N240 provides a 200fs (typical, 12kHz to 20MHz) RMS jitter performance that provides users with additional margin in their designs.

Renesas’ third-generation Universal Frequency Translator family also includes the 8T49N241 (2-in/1-PLL/4-out), 8T49N242 (2-in/1-PLL/4-out), the 8T49N285 (2-in/1-PLL/8-out), the 8T49N286 (4-in/2-PLL/8-out) and the 8T49N287 (2-in/2-PLL/8-out). These devices are complemented by the 82P33714 and 82P33731 Synchronous Equipment Timing Source for Synchronous Ethernet (SyncE) and 10G to 40G SyncE, respectively.

To see other devices in this product family, visit the Universal Frequency Translators page.