Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two low skew, low additive jitter LVPECL output pairs
  • Two selectable, differential clock input pairs
  • Differential pairs can accept the following differential input levels: LVDS, LVPECL, CML
  • Maximum input clock frequency: 2GHz
  • Output skew: 5ps (typical)
  • Propagation delay: 225ps (maximum)
  • Low additive phase jitter, RMS, fREF = 156.25MHz, VPP = 1V, 12kHz – 20MHz: 36fs (maximum)
  • Full 3.3V and 2.5V supply voltage
  • Maximum device current consumption (IEE): 56mA (maximum)
  • Available in lead-free (RoHS 6), 16-Lead VFQFN package
  • -40°C to 85°C ambient operating temperature

Description

The 8SLVP2102I is a high-performance differential LVPECL fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. The 8SLVP2102I is characterized to operate from a 3.3V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVP2102I ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8SLVP2102ANLGIActiveAvailable2040 AprIn StockVFQFPN1ku | $2.616#Tray30624#Yese3 Sn-40 to 85°CMALAYSIAAUSTRIA
8SLVP2102ANLGI/WActiveN/A2040 AprIn StockVFQFPN1ku | $2.616#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIAAUSTRIA
8SLVP2102ANLGI8ActiveN/A2040 AprOut of StockVFQFPN1ku | $2.616#Reel32500#0Yese3 Sn-40 to 85°CMALAYSIAAUSTRIA