Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Three LVDS outputs
  • Frequency divide select options: ÷2, ÷4, ÷8, ÷16
  • IN, nIN input can accept the following differential input levels: LVPECL, LVDS, CML
  • Output frequency: 2GHz
  • Additive phase jitter: 0.15ps (typical)
  • Output skew: 30ps (maximum), QBx, nQBx outputs
  • Part-to-part skew: 250ps (maximum)
  • Propagation Delay: 530ps (typical)
  • Full 2.5V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8S89872 is a high-speed Differential-to-LVDS Buffer/Divider with Internal Termination. The 8S89872 has a selectable ÷2, ÷4, ÷8, ÷16 output dividers. The clock input has internal termination resistors allowing it to interface with several differential signal types while minimizing the number of required external components. The device is packaged in a small, 3mm x 3mm VFQFN package, making it ideal for use on space-constrained boards.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
8S89872ANLGIObsoleteN/AOut of StockVFQFPN16#IYesTray
8S89872ANLGI8ObsoleteN/AOut of StockVFQFPN16#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?