Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual 1:4 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG28
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 5.0 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Country of AssemblyTAIWAN
Country of Wafer FabricationAUSTRIA
105°C Max. Case Temp.1
Additive Phase Jitter Typ RMS (fs)45
Additive Phase Jitter Typ RMS (ps)0.045
Adjustable PhaseNo
Advanced FeaturesDual Buffer, Output Amplitude Control
Channels (#)2
Core Voltage (V)1.8V
Family Name8P34S
FunctionBuffer
Input Freq (MHz)2000
Input TypeLVPECL, LVDS, LVCMOS
Inputs (#)2
Length (mm)5
Longevity2040 Apr
MOQ490
Noise Floor (dBc/Hz)-160
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)30
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V
Outputs (#)8
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.8
Pkg. TypeVFQFPN
Price (USD)$7.56653
Product CategoryClock Buffers & Drivers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.8
Width (mm)5

Description

The 8P34S2104 is a high-performance, low-power, differential dual 1:2 LVDS output, 1.8V/2.5V fanout buffer. The device supports fail-safe operation and is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available. Each channel has four low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2104 ideal for those clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V or a 2.5V power supply. The integrated bias voltage references enable easy interfacing of AC-coupled signals to the device inputs.