Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Dual 1:2 low skew, low additive jitter LVDS fanout buffers
  • Matched AC characteristics across both channels
  • High isolation between channels
  • Low power consumption
  • Both differential CLKA, nCLKA and CLKB, nCLKB inputs accept LVDS, LVPECL and single-ended LVCMOS levels
  • Maximum input clock frequency: 2.0GHz
  • Output amplitudes: 350mV, 500mV (selectable)
  • Output bank skew: 5ps typical
  • Output skew: 30ps typical
  • Low additive phase jitter, RMS: 40fs typical (fREF = 156.25MHz, 12kHz to 20MHz)
  • Full 1.8V / 2.5V supply voltage mode
  • Lead-free (RoHS 6), 16-lead VFQFN packaging
  • -40°C to 85°C (Tc ≤ 105°C) operating temperature range

Description

The 8P34S2102 is a high-performance, low-power, differential dual 1:2 LVDS output, 1.8V/2.5V fanout buffer. The device supports fail-safe operation and is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available. Each channel has two low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2102 ideal for those clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V or a 2.5V power supply. The integrated bias voltage references enable easy interfacing of AC-coupled signals to the device inputs.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5

Applied Filters: