Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual 1:2 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Country of AssemblyMALAYSIA
Country of Wafer FabricationAUSTRIA
105°C Max. Case Temp.1
Additive Phase Jitter Typ RMS (fs)45
Additive Phase Jitter Typ RMS (ps)0.045
Adjustable PhaseNo
Advanced FeaturesDual Buffer, Output Amplitude Control
Channels (#)2
Core Voltage (V)1.8
Family Name8P34S
FunctionBuffer
Input Freq (MHz)2000
Input TypeLVPECL, LVDS, LVCMOS
Inputs (#)2
Length (mm)3
Longevity2040 Apr
MOQ624
Noise Floor (dBc/Hz)-160
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)30
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V
Outputs (#)4
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Price (USD)$6.55317
Product CategoryClock Buffers & Drivers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)1
Width (mm)3

Description

The 8P34S2102 is a high-performance, low-power, differential dual 1:2 LVDS output, 1.8V/2.5V fanout buffer. The device supports fail-safe operation and is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available. Each channel has two low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2102 ideal for those clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V or a 2.5V power supply. The integrated bias voltage references enable easy interfacing of AC-coupled signals to the device inputs.