Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVPECL Frequency-Programmable VCXO

Package Information

CAD Model:View CAD Model
Pkg. Type:CDIP
Pkg. Code:CD6
Lead Count (#):6
Pkg. Dimensions (mm):7.0 x 5.0 x 1.5
Pitch (mm):2.57

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCDIP
Lead Count (#)6
Pb (Lead) FreeYes
Carrier TypeReel
Abs. Pull Range Min. (± PPM)4
C-C Jitter Max P-P (ps)14
C-C Jitter Typ P-P (ps)6
Family NameFemtoClock NG
Feedback InputNo
Freq. Accuracy Init. (± PPM)10
Freq. Accuracy Temp. (± PPM)50
Freq. Stability Total (± PPM)63
FunctionVCXO
Length (mm)7
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)15.476 - 866.67, 975 - 1300
Output TypeLVPECL
Outputs (#)1
Package Area (mm²)35
Pb Free Categorye4 Au
Period Jitter Max P-P (ps)6
Period Jitter Typ P-P (ps)4
Phase Jitter Max RMS (fs)630
Phase Jitter Max RMS (ps)0.63
Phase Jitter Typ RMS (fs)500
Phase Jitter Typ RMS (ps)0.5
Pitch (mm)2.57
Pkg. Dimensions (mm)7.0 x 5.0 x 1.5
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3, 2.5 - 2.5
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
VCO Gain Typ. (ppm/V)7
Width (mm)5

Description

The IDT8N3SV76 is an LVPECL frequency-programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum high clock frequency and low phase noise performance. It accepts a 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any frequency in the range of 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.