Features
- Fourth generation FemtoClock® NG technology
- Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
- Frequency programming resolution is 218 and better
- One 2.5V/3.3V LVPECL clock output
- Output enable control (positive polarity), LVCMOS/LVTTL compatible
- RMS phase jitter @ 156.25MHz (12kHz - 20MHz): 0.5ps (typical), design target
- 2.5V or 3.3V supply
- -40°C to 85°C ambient operating temperature
- Available in a lead-free (RoHS 6) 6-pin ceramic package
Description
The 8N3S271 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (<0.5 ps RMS 12kHz - 20MHz). The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be programmed to any in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218 Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Freq. Accuracy Init. (± PPM) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8N3S271EC-0158CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 50± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3S271EC-0158CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 50± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3S271EC-1043CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 50± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3S271EC-1043CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 50± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3S271FC-0156CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 50± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3S271FC-0156CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 50± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3S271KC-0026CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 20± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3S271KC-0026CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 20± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3S271KC-0029CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 20± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3S271KC-0029CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 20± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
Loading
Filters
Applied Filters
Log in required to subscribe
- End Of Life NoticePDF 761 KB Mar 28, 2025
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- End Of Life NoticePDF 647 KB 7WDXRDKU4E7E-5-61717 Jul 03, 2017
- End Of Life NoticePDF 898 KB 7WDXRDKU4E7E-5-61679 Jun 01, 2017
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Recommended Documents (1)
Datasheets (1)
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
Manuals & Guides (1)
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014View More (9)
Application Notes & White Papers (9)
- End Of Life NoticePDF 761 KB Mar 28, 2025
- End Of Life NoticePDF 647 KB 7WDXRDKU4E7E-5-61717 Jul 03, 2017
- End Of Life NoticePDF 898 KB 7WDXRDKU4E7E-5-61679 Jun 01, 2017
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.