Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fourth generation FemtoClock® NG technology
  • Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
  • Frequency programming resolution is 218Hz and better
  • One 2.5V or 3.3V LVPECL clock output
  • Output enable control (positive polarity), LVCMOS/LVTTL compatible
  • RMS phase jitter @ 156.25MHz (12kHz - 20MHz): 0.24ps (typical), integer PLL feedback configuration
  • RMS phase jitter @ 156.25MHz (1kHz - 40MHz): 0.27ps (typical), integer PLL feedback configuration
  • 2.5V or 3.3V supply
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) 6-pin ceramic package
  • Fourth Generation FemtoClock® NG technology
  • Factory-programmable clock output frequency of 240MHz
  • One 3.3V LVPECL clock output
  • Output enable control (positive polarity), LVCMOS/LVTTL compatible
  • RMS phase jitter @ 240MHz (12kHz - 20MHz): 0.23ps (typical)
  • RMS phase jitter @ 240MHz (1kHz - 40MHz): 0.26ps (typical)
  • 3.3V supply
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) 6-pin ceramic package

Description

The 8N3S270 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory programmed to any frequency in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements. The 8N3S270EC-1103 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (<0.25ps RMS 12kHz - 20MHz, typical). The device accepts a 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device is programmed for an output frequency of 240MHz. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Phase Jitter Max RMS (fs)Phase Jitter Max RMS (ps)Phase Jitter Typ RMS (fs)Phase Jitter Typ RMS (ps)Freq. Accuracy Temp. (&plusmn; PPM)Freq. Stability Total (± PPM)Qty. per Reel (#)Supply Voltage (V)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8N3S270EC-0123CDIObsoleteN/AOut of StockCDIP6#Tray1986fs0.986ps474fs0.474ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-0123CDI8ObsoleteN/AOut of StockCDIP6#Reel1986fs0.986ps474fs0.474ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270EC-1028CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-1028CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270EC-1030CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-1030CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270EC-1065CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-1065CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270EC-1076CDObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au0 to 70°C
8N3S270EC-1076CD8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au0 to 70°C
8N3S270EC-1080CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-1080CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270EC-1088CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-1088CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270EC-1124CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270EC-1124CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270FC-1086CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM02.5 - 2.5364#Yese4 Au-40 to 85°C
8N3S270FC-1086CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps50&plusmn; PPM63± PPM1000#2.5 - 2.50Yese4 Au-40 to 85°C
8N3S270KC-0029CDIObsoleteN/AOut of StockCDIP6#Tray1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-0029CDI8ObsoleteN/AOut of StockCDIP6#Reel1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-0064CDIObsoleteN/AOut of StockCDIP6#Tray1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-0064CDI8ObsoleteN/AOut of StockCDIP6#Reel1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-0074CDIObsoleteN/AOut of StockCDIP6#Tray1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-0074CDI8ObsoleteN/AOut of StockCDIP6#Reel1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-0089CDIObsoleteN/AOut of StockCDIP6#Tray1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-0089CDI8ObsoleteN/AOut of StockCDIP6#Reel1986fs0.986ps474fs0.474ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-1028CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-1028CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-1102CDIObsoleteN/AIn StockCDIP6#Tray1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-1102CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-1108CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-1108CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-1129CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-1129CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-1154CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-1154CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-1172CDIObsoleteN/AOut of StockCDIP6#Tray1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-1172CDI8ObsoleteN/AOut of StockCDIP6#Reel1311fs0.311ps232fs0.232ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
8N3S270KC-2060CDIObsoleteN/AOut of StockCDIP6#Tray1882fs0.882ps497fs0.497ps20&plusmn; PPM33± PPM03.3 - 3.3364#Yese4 Au-40 to 85°C
8N3S270KC-2060CDI8ObsoleteN/AOut of StockCDIP6#Reel1882fs0.882ps497fs0.497ps20&plusmn; PPM33± PPM1000#3.3 - 3.30Yese4 Au-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?