Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Eight independent timing channels
  • Jitter output below 150fs RMS (typical)
  • Digital PLLs (DPLLs) lock to any frequency from 1kHz to 1GHz
  • DPLLs/Digitally Controlled Oscillators (DCOs) generate any frequency from 0.5Hz to 1GHz
  • DCO outputs can be aligned in phase and frequency with the outputs of any DPLL or DCO
  • DPLLs comply with ITU-T G.8262 for Synchronous Ethernet (SyncE)
  • IEEE 1588 Support:
    • Precise (1ps) resolution for phase measurement and control
    • All outputs/inputs can be configured to decode/encode PWM clock signals
    • PWM can be used to transmit and receive embedded frame and sync pulses; as well as Time of Day (ToD) and other data
  • Supports up to 8 differential or 16 single-ended reference clock inputs
  • Supports up to 12 differential outputs or 24 LVCMOS outputs
  • Reference monitors qualify/disqualify references depending on LOS, activity, frequency monitoring and/or LOS input pins
  • Automatic reference selection state machines select the active reference for each DPLL based on the reference monitors, priority tables, revertive/non-revertive, and other programmable settings
  • Device requires a crystal oscillator or fundamental-mode crystal: 25MHz to 54MHz
  • Serial processor ports support 1MHz I²C or 50MHz SPI
  • The device can configure itself automatically after reset via:
    • Internal Customer-programmable One-Time Programmable memory
    • Standard external I²C EPROM via separate I²C Master Port

Description

The 8A34011 line card synchronizer for IEEE 1588 regenerates and distributes ultra-low jitter; precision timing signals that are locked to IEEE 1588 and Synchronous Ethernet (SyncE) reference sources elsewhere in a system. The device can be used to precisely synchronize IEEE 1588 Time Stamp Units (TSUs) and SyncE ports on line cards or daughter cards that are connected with synchronization sources across backplanes or other media that introduce clock propagation delays. Digital PLLs (DPLLs) support hitless reference switching between references from redundant timing sources. The device can be used to actively measure and compensate for clock propagation delays across backplanes and across circuit boards to ensure the distribution of accurate time and phase with minimal time error between IEEE 1588 TSUs in a system. The device supports multiple independent timing channels for IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and universal frequency translation. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 TSUs.

To see other devices in this product family, visit the ClockMatrix™ Timing Solutions page.

Parameters

AttributesValue
Diff. Outputs12
Outputs (#)24
Output TypeHSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL
Output Freq Range (MHz)5.0E-7 - 1000
Input Freq (MHz)0.001 - 1000
Inputs (#)16
Input TypeHCSL, LVDS, LVHSTL, LVPECL, SSTL
Output Banks (#)8
Core Voltage (V)2.5V, 3.3V
Output Voltage (V)1.2V, 1.5V, 1.8V, 2.5V, 3.3V
Product CategoryIEEE 1588, ClockMatrix, Ultra-Low Jitter Clocks (<300 fs RMS), Jitter Attenuators, Network Synchronization, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA10.0 x 10.0 x 1.21440.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)FunctionQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8A34011E-000AJGActiveAvailableIn StockCABGA1ku | $29.46144#Tray3Line Card Synchronizer0168#Yese1 SnAgCu-40 to 85°CPHILIPPINESSINGAPORE
8A34011E-000AJG8ActiveN/AOut of StockCABGA1ku | $29.46144#Reel3Line Card Synchronizer1500#0Yese1 SnAgCu-40 to 85°CPHILIPPINESSINGAPORE
8A34011B-000AJGObsoleteN/AOut of StockCABGA144#Tray3Port Synchronizer0168#Yese1 SnAgCu-40 to 85°C
8A34011B-000AJG8ObsoleteN/AOut of StockCABGA144#Reel3Port Synchronizer1500#0Yese1 SnAgCu-40 to 85°C
8A34011C-000AJGObsoleteN/AOut of StockCABGA144#Tray3Port Synchronizer0168#Yese1 SnAgCu-40 to 85°C
8A34011C-000AJG8ObsoleteN/AOut of StockCABGA144#Reel3Port Synchronizer1500#0Yese1 SnAgCu-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?