Features
- 16 channel PCIe Gen3 Signal Retimer
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- I2C programming interface
- Commercial and Industrial temperature
Description
The IDT 89HT0816P 16-channel PCIe Gen3 Retimer offers the industry a blend of top analog performance, lower power, and the most system level features in signal retimers optimized for demanding 2.5Gbps, 5Gbps and 8Gbps applications in computing, storage, and communications.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 89HT0816PYBBCG | Obsolete | N/A | Out of Stock | CABGA | 196# | C | Yes | Tray |
| 89HT0816PYBBCG8 | Obsolete | N/A | Out of Stock | CABGA | 196# | C | Yes | Reel |
| 89HT0816PYDBC | Obsolete | N/A | Out of Stock | CABGA | 196# | C | No | Tray |
| 89HT0816PYDBC8 | Obsolete | N/A | Out of Stock | CABGA | 196# | C | No | Reel |
| 89HT0816PYDBCG | Obsolete | N/A | Out of Stock | CABGA | 196# | C | Yes | Tray |
| 89HT0816PYDBCG8 | Obsolete | N/A | Out of Stock | CABGA | 196# | C | Yes | Reel |
| 89HT0816PYDBCGI | Obsolete | N/A | Out of Stock | CABGA | 196# | I | Yes | Tray |
| 89HT0816PYDBCGI8 | Obsolete | N/A | Out of Stock | CABGA | 196# | I | Yes | Reel |
| 89HT0816PYDBCI | Obsolete | N/A | Out of Stock | CABGA | 196# | I | No | Tray |
| 89HT0816PYDBCI8 | Obsolete | N/A | Out of Stock | CABGA | 196# | I | No | Reel |
| 89HT0816PZABC | Obsolete | N/A | Out of Stock | CABGA | 196# | C | No | Tray |
| 89HT0816PZABC8 | Obsolete | N/A | Out of Stock | CABGA | 196# | C | No | Reel |
| 89HT0816PZABCGI | Obsolete | N/A | Out of Stock | CABGA | 196# | I | Yes | Tray |
| 89HT0816PZABCGI8 | Obsolete | N/A | Out of Stock | CABGA | 196# | I | Yes | Reel |
| 89HT0816PZABCI | Obsolete | N/A | Out of Stock | CABGA | 196# | I | No | Tray |
| 89HT0816PZABCI8 | Obsolete | N/A | Out of Stock | CABGA | 196# | I | No | Reel |
Loading
Filters
Applied Filters
Log in required to subscribe
- Manual - Hardware
- Datasheet89HT0816P DatasheetRECOMMENDED
- Application Note
- White Paper
- End Of Life NoticePDF 540 KB 7WDXRDKU4E7E-5-62736 Mar 19, 2018
- Model - IBIS
- End Of Life NoticePDF 647 KB 7WDXRDKU4E7E-5-61717 Jul 03, 2017
- End Of Life NoticePDF 898 KB 7WDXRDKU4E7E-5-61679 Jun 01, 2017
- Datasheet89HT0816P DatasheetRECOMMENDED
Recommended Documents (1)
- Datasheet89HT0816P DatasheetRECOMMENDED
Datasheets (1)
- Manual - Hardware
Manuals & Guides (1)
- Application Note
- White Paper
Application Notes & White Papers (2)
- End Of Life NoticePDF 540 KB 7WDXRDKU4E7E-5-62736 Mar 19, 2018
- End Of Life NoticePDF 647 KB 7WDXRDKU4E7E-5-61717 Jul 03, 2017
- End Of Life NoticePDF 898 KB 7WDXRDKU4E7E-5-61679 Jun 01, 2017View More (6)
Product Notices (PCN, EOL, etc) (6)
Errata & Technical Updates (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (2)
Other (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Software
- Software & Tools - Software
- Model - IBIS
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Software
- Software & Tools - Software
Software & Tools (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model - IBIS
Simulation Models (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.