Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 16-channel PCIe 3.0 Signal Retimer
  • Advanced signal conditioning features
  • Full Equalization Procedure including Phase 2 & 3
  • Protocol aware with full support of Automatic Equalization Procedure
  • Advanced diagnostic features
  • I2C and JTAG programming interface
  • Commercial and Industrial temperature

Description

The IDT 89HT0816AP 16-channel, PCIe 3.0, 8GTps Retimer offers a blend of top analog performance and the most complete feature set in protocol aware signal conditioner optimized for demanding 2.5Gbps, 5Gbps, and 8Gbps applications in computing, storage, and communications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
89HT0816APZCBLGObsoleteN/AIn StockFCBGA196#CYesTray4
89HT0816APZCBLG8ObsoleteN/AOut of StockFCBGA196#CYesReel4
89HT0816APZCBLGIObsoleteN/AOut of StockFCBGA196#IYesTray4
89HT0816APZCBLGI8ObsoleteN/AOut of StockFCBGA196#IYesReel4
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?