Pkg. Type: | FCBGA |
Pkg. Code: | ALG324 |
Lead Count (#): | 324 |
Pkg. Dimensions (mm): | 19.0 x 19.0 x 3.27 |
Pitch (mm): | 1 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 4 |
ECCN (US) | |
HTS (US) |
Pkg. Type | FCBGA |
Lead Count (#) | 324 |
Pb (Lead) Free | Yes |
Carrier Type | Tray |
Function | Expansion Switch |
Length (mm) | 19 |
MOQ | 84 |
Moisture Sensitivity Level (MSL) | 4 |
PCI Express (generation and ch) | 2 |
PCIe Generation | Gen2 |
PCIe Lanes (#) | 6 |
Package Area (mm²) | 361 |
Payload Size Max (B) | 2000 |
Pb Free Category | e1 SnAgCu |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 19.0 x 19.0 x 3.27 |
Ports (#) | 6 |
Published | No |
Qty. per Carrier (#) | 84 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | 0 to 70°C |
Thickness (mm) | 3.27 |
Width (mm) | 19 |
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and five downstream ports or peer-to-peer switching between downstream ports.