Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8 channel PCIe Gen2 Signal Repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • I2C programming interface
  • Commercial and Industrial temperature

Description

The IDT 89HP0508P 8-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
89HP0508PZBABObsoleteN/AOut of StockCABGA100#CNoTray3
89HP0508PZBAB8ObsoleteN/AOut of StockCABGA100#CNoReel3
89HP0508PZBABGObsoleteN/AOut of StockCABGA100#CYesTray3
89HP0508PZBABG8ObsoleteN/AOut of StockCABGA100#CYesReel3
89HP0508PZBABGIObsoleteN/AOut of StockCABGA100#IYesTray3
89HP0508PZBABGI8ObsoleteN/AOut of StockCABGA100#IYesReel3
89HP0508PZBABIObsoleteN/AOut of StockCABGA100#INoTray3
89HP0508PZBABI8ObsoleteN/AOut of StockCABGA100#INoReel3