Pkg. Type: | CABGA |
Pkg. Code: | AB100 |
Lead Count (#): | 100 |
Pkg. Dimensions (mm): | 9.0 x 9.0 x 1.7 |
Pitch (mm): | 0.8 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | CABGA |
Lead Count (#) | 100 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Channels (#) | 4 |
Data Rate Max (Gbps) | 5 |
Length (mm) | 9 |
MOQ | 2000 |
Package Area (mm²) | 81 |
Pb Free Category | e0 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 9.0 x 9.0 x 1.7 |
Protocol | PCIe |
Published | No |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 2000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | 0 to 70°C |
Thickness (mm) | 1.7 |
Width (mm) | 9 |
The IDT 89HP0504P 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.