Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential LVDS output designed to meet or exceed the requirements of ANSI TIA/EIA-644 One differential feedback output pair
  • Differential CLK, nCLK input pair
  • CLKx, nCLKx pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Output frequency range: 31.25MHz to 700MHz
  • Input frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • External feedback for "zero delay" clock regeneration with configurable frequencies
  • Programmable dividers allow for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8
  • Cycle-to-cycle jitter: 30ps (maximum)
  • Output skew: 40ps (maximum)
  • Static phase offset: 25ps ± 125ps
  • Full 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8745BI-21 is a highly versatile 1:1 LVDS Clock Generator. The 8745BI-21 has a fully integrated PLL and can be configured as a zero delay buffer, multiplier or divider, and has an output frequency range of 31.25MHz to 700MHz. The Reference Divider, Feedback Divider and Output Divider are each programmable, thereby allowing for the following output-to-input frequency ratios: 8:1, 4:1, 2:1, 1:1, 1:2, 1:4, 1:8. The external feedback allows the device to achieve "zero delay" between the input clock and the output clock. The PLL_SEL pin can be used to bypass the PLL for system test and debug purposes. In bypass mode, the reference clock is routed around the PLL and into the internal output dividers.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8745BKI-21LFObsoleteN/AOut of StockVFQFPN32#Tray30490#25mm²0.5mm5.0 x 5.0 x 0.9Yese3 Sn-40 to 85°C
8745BKI-21LFTObsoleteN/AOut of StockVFQFPN32#Reel32500#025mm²0.5mm5.0 x 5.0 x 0.9Yese3 Sn-40 to 85°C
8745BMI-21LFObsoleteN/AOut of StockSOIC20#Tube1037#97.3mm²1.27mm12.8 x 7.6 x 2.34Yese3 Sn-40 to 85°C
8745BMI-21LFTObsoleteN/AOut of StockSOIC20#Reel11000#097.3mm²1.27mm12.8 x 7.6 x 2.34Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?