Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1:2 LVCMOS/LVTTL-to-LVCMOS/LVTTL Zero Delay Buffer For Audio

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
C-C Jitter Max P-P (ps)60
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)11.2896 - 11.2896, 12.288 - 12.288, 16.384 - 16.384, 16.9344 - 16.9344, 18.432 - 18.432, 22.5792 - 22.5792, 24.576 - 24.576
Input TypeLVCMOS
Inputs (#)1
Length (mm)4.9
MOQ3007
Output Banks (#)1
Output Freq Range (MHz)11.2783 - 24.6005
Output Skew (ps)20
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)19.1
Period Jitter Max P-P (ps)75
Period Jitter Typ P-P (ps)50
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Product CategoryZero Delay Buffers
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9

Description

The 87002-05 is a 1:2 LVCMOS/LVTTL low phase noise Zero Delay Buffer and is optimized for audio frequencies. The device uses third generation FemtoClock® Technology for an optimum of high frequency and excellent phase jitter performance, combined with a low power consumption. The device utilizes an internal feedback loop therefore eliminating the complexity of an external feedback loop. The device utilizes a 3.3V supply and is packaged in a small, lead-free (RoHS 6) 8-lead SOIC package.