Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2:1 Multiplexer And 1:2 Demultiplexer With Pre-Emphasis

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeTray
Additive Phase Jitter Typ RMS (fs)90
Additive Phase Jitter Typ RMS (ps)0.09
Adjustable PhaseNo
Advanced FeaturesMux/Demux, Selector, Output pre-emphasis
Channels (#)2
Core Voltage (V)3.3
FunctionBuffer, Multiplexer
Input Freq (MHz)3000
Input TypeCML, LVDS, LVPECL
Inputs (#)3
Length (mm)4
MOQ75
Moisture Sensitivity Level (MSL)1
Output Banks (#)3
Output Freq Range (MHz)3000
Output Skew (ps)25
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)3
Package Area (mm²)16
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)4

Description

The 854S713I is a differential, high-speed 2:1 data/clock multiplexer and 1:2 clock/data demultiplexer in one device. The outputs support pre-emphasis in order to drive backplanes and long transmission lines while reducing inter-symbol interference effects. The pre-emphasis level is individually configurable to optimize for low bit error rate or power consumption. Pre-emphasis utilizes an increased output voltage swing for transition bits. The device is optimized for data rates up to 4.5Gbps (NRZ) and for deterministic jitter in data applications and low additive jitter in clock applications. The outputs are LVDS-compliant while the differential input is compatible with a variety of signal levels such as LVDS, LVPECL and CML. A small package (4.0mm x 4.0mm 24-lead VFQFN) supports space-efficient board designs. The 854S713I operates from a 3.3V power supply and supports the industrial temperature range of -40 to +85 deg C.