Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual 2:1,1:2 Differential-to-LVDS Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)73
Additive Phase Jitter Typ RMS (ps)0.073
Adjustable PhaseNo
Advanced FeaturesMux/Demux with loopback
Channels (#)2
Core Voltage (V)3.3
FunctionBuffer, Multiplexer
Input Freq (MHz)1750
Input TypeLVDS, LVPECL, SSTL
Inputs (#)3
Length (mm)4
MOQ1000
Output Banks (#)3
Output Freq Range (MHz)1750
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)3
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Multiplexers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4

Description

The 854S54I-02 is a dual 2:1 and 1:2 Multiplexer. The 2:1 Multiplexer allows one of 2 inputs to be selected onto one output pin and the 1:2 MUX switches one input to one of two outputs. This device is useful for allowing direct Advanced Mezzanine Card (AMC) to Advanced Mezzanine Card communication connected to an Advanced TCA Backplane via Fabric Hub Board. The 854S54I-02 is optimized for applications requiring very high performance and has a maximum operating frequency of 1.75GHz. The device is packaged in a small, 4mm x 4mm VFQFN package, making it ideal for use on space-constrained boards.