Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two programmable differential LVDS or LVPECL output banks
  • Two differential clock input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVDS, LVPECL, SSTL, CML
  • Maximum output frequency: 3GHz
  • Translates any single ended input signal to LVDS levels with resistor bias on nPCLKx inputs
  • Output skew: 15ps (maximum)
  • Bank skew: 15ps (maximum)
  • Propagation delay: 500ps (maximum)
  • Additive phase jitter, RMS: 0.15ps (typical)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package
  • Two programmable differential LVDS or LVPECL output banks
  • Two differential clock input pairs
  • PCLKx, nPCLKx pairs can accept the following differential input levels: LVDS, LVPECL, SSTL, CML
  • Maximum output frequency: 3GHz
  • Translates any single ended input signal to LVDS levels with resistor bias on nPCLKx inputs
  • Output skew: 15ps (maximum)
  • Bank skew: 15ps (maximum)
  • Propagation delay: 500ps (maximum)
  • Additive phase jitter, RMS: 0.15ps (typical)
  • Full 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 854S204I is a low skew, high performance dual, programmable 1-to-2 Differential-to-LVDS, LVPECL Fanout Buffer. The PCLKx, nPCLKx pairs can accept most standard differential input levels. With the selection of SEL_OUT signal, outputs can be selected be to either LVDS or LVPECL levels. The 854S204I is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and bank skew characteristics make the 854S204I ideal for those clock distribution applications demanding well defined performance and repeatability. The 854S204I is a low skew, high performance dual, programmable 1-to-2 Differential-to-LVDS, LVPECL Fanout Buffer. The PCLKx, nPCLKx pairs can accept most standard differential input levels. With the selection of SEL_OUT signal, outputs can be selected be to either LVDS or LVPECL levels. The 854S204I is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and bank skew characteristics make the 854S204I ideal for those clock distribution applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
854S204BGILFObsoleteN/AIn StockTSSOP16#Tube1096#Yese3 Sn-40 to 85°C
854S204BGILFTObsoleteN/AIn StockTSSOP16#Reel12500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?