Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 5 differential 2.5V/3.3V LVPECL outputs
  • Selectable differential CLK0, nCLK0 or LVCMOS inputs
  • CLK0, nCLK0 pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • CLK1 can accept the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 700MHz
  • Translates any single-ended input signal to 3.3V LVPECL levels with resistor bias on nCLK input
  • Output skew: 30ps (maximum), TSSOP package 50ps (maximum), SOIC package
  • Part-to-part skew: 350ps (maximum)
  • Propagation delay: 1.8ns (maximum)
  • RMS phase jitter @ 155.52MHz (12kHz - 20MHz): 0.05ps (typical)
  • LVPECL mode operating voltage supply range: VCC = 2.375V to 3.8V, VEE = 0V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free RoHS-compliant package

Description

The 85314I-01 is a low skew, high performance 1-to-5 Differential-to-2.5V/3.3V LVPECL Fanout Buffer.The 85314I-01 has two selectable clock inputs. The CLK0, nCLK0 pair can accept most standarddifferential input levels. The single-ended CLK1 can accept LVCMOS or LVTTL input levels. The clock enable is internally synchronized to eliminate runt clock pulses on the outputs during asynchronous assertion/deassertion of the clockenable pin. Guaranteed output and part-to-part skew characteristics make the 85314I-01 ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Output Skew (ps)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
85314BGI-01LFObsoleteN/AIn StockTSSOP20#Tube1074#30ps28.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn-40 to 85°C
85314BGI-01LFTObsoleteN/AIn StockTSSOP20#Reel13000#030ps28.6mm²0.65mm6.5 x 4.4 x 1.0Yese3 Sn-40 to 85°C
85314BMI-01LFObsoleteN/AIn StockSOIC20#Tube1037#50ps97.3mm²1.27mm12.8 x 7.6 x 2.34Yese3 Sn-40 to 85°C
85314BMI-01LFTObsoleteN/AOut of StockSOIC20#Reel11000#050ps97.3mm²1.27mm12.8 x 7.6 x 2.34Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?