Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 9 HSTL outputs
  • Selectable differential CLK, nCLK or LVPECL clock inputs
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, HSTL, SSTL, HCSL
  • PCLK, nPCLK supports the following input types: LVPECL, CML, SSTL
  • Maximum output frequency: 500MHz
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 1.8ns (maximum)
  • VOH = 1.4V (maximum)
  • 3.3V core, 1.8V output operating supply voltages
  • 0°C to 70°C ambient operating temperature
  • Industrial temperature information available upon request

Description

The 8521 is a low skew, 1-to-9 Differential-to-HSTL Fanout Buffer. The 8521 has two selectable clock inputs. The CLK, nCLK pair can accept most standard differential input levels. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output skew, part-to-part skew and crossover voltage characteristics make the 8521 ideal for today's most advanced applications, such as IA64 and static RAMs.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Input TypeQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8521BYLFObsoleteN/AOut of StockTQFP32#Tray3LVPECL, LVDS, HSTL, SSTL, HCSL0250#Yese3 Sn0 to 70°C
8521BYLFTObsoleteN/AOut of StockTQFP32#Reel3LVPECL, LVDS, HSTL, SSTL, HCSL2000#0Yese3 Sn0 to 70°C
8521BYLNObsoleteN/AOut of StockTQFP32#Tray3CML, HCSL, HSTL, LVDS, LVPECL, SSTL0250#Yese3 Sn0 to 70°C
8521BYLNTObsoleteN/AOut of StockTQFP32#Reel3CML, HCSL, HSTL, LVDS, LVPECL, SSTL2000#0Yese3 Sn0 to 70°C

Support Communities

  1. GUIX - Simulation with Visual Studio

    Hi,   I would like to simulate my GUIX interface on Visual Studio. However I don't find a complete explanation on the way to create from scratch a project on Visual Studio and add dependencies, source files ect. (I'm using Visual Studio Express 2015 v140)We already succeeded to ...

    Jun 27, 2017
  2. GUIX - Simulation with Visual Studio

    Hi,   I would like to simulate my GUIX interface on Visual Studio. However I don't find a complete explanation on the way to create from scratch a project on Visual Studio and add dependencies, source files ect. (I'm using Visual Studio Express 2015 v140)We already succeeded to ...

    Jun 27, 2017
  3. GUIX - Simulation with Visual Studio

    Hi,   I would like to simulate my GUIX interface on Visual Studio. However I don't find a complete explanation on the way to create from scratch a project on Visual Studio and add dependencies, source files ect. (I'm using Visual Studio Express 2015 v140)We already succeeded to ...

    Jun 27, 2017
View All Results from Support Communities (11)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?