Skip to main content
Renesas Electronics Corporation

Features

  • 12:1 single-ended multiplexer
  • Nominal output impedance: 20Ω (VDD = 3.3V)
  • Maximum output frequency: 250MHz
  • Propagation delay: 2.7ns (maximum)
  • Full 3.3V or 2.5V supply modes
  • -40 °C to 85 °C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Description

The 850S1201I is a low-skew, 12:1, single-ended clock multiplexer. The 850S1201I has 12 selectable single-ended clock inputs and 1 single-ended clock output. The device operates up to 250MHz and is packaged in a 20-lead TSSOP package.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: