Skip to main content
Renesas Electronics Corporation

Features

  • Six LVDS outputs
  • Crystal oscillator interface
  • Output frequency range: 77.76MHz to 625MHz
  • Crystal input frequency: 19.44MHz, 25MHz or 25.5MHz
  • RMS phase jitter at 155.52MHz, using a 19.44MHz crystal (12kHz to 20MHz): 3.4ps (typical)
    Phase noise:
    Offset                    Noise Power
      100Hz ............... -95 dBc/Hz
        1kHz ............... -110 dBc/Hz
      10kHz ............... -120 dBc/Hz
    100kHz ............... -121 dBc/Hz
  • 3.3V supply voltage
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS-compliant package

Description

The 84427 is a Crystal-to-LVDS Frequency Synthesizer/Fanout Buffer. The output frequency can be programmed using the frequency select pins. The low phase noise characteristics of the 84427 make it an ideal clock source for 10 Gigabit Ethernet, 10 Gigabit Fibre Channel, OC3 and OC12 applications.

Applied Filters: