| Pkg. Type: | SOIC |
| Pkg. Code: | PSG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 15.4 x 7.6 x 2.34 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOIC |
| Lead Count (#) | 24 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 25 - 25, 25.5 - 25.5 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 15.4 |
| MOQ | 62 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 106.25 - 250 |
| Output Skew (ps) | 60 |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 6 |
| Package Area (mm²) | 117 |
| Pb Free Category | e3 Sn |
| Phase Jitter Typ RMS (ps) | 2.76 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 15.4 x 7.6 x 2.34 |
| Prog. Clock | No |
| Qty. per Carrier (#) | 31 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.34 |
| Width (mm) | 7.6 |
The 84325 is a Crystal-to-3.3 VLVPECL Frequency Synthesizer with Fanout Buffer. The output frequency can be programmed using frequency select pins. The low phase noise characteristics of the 84325 make it an ideal clock source for Fibre Channel 1, Fibre Channel 2, InfiniBand and Gigabit Ethernet applications.