Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVPECL Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)250
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
C-C Jitter Max P-P (ps)25
Core Voltage (V)3.3
Divider Value1, 2, 4, 8
Feedback Divider28
Feedback InputNo
Input Freq (MHz)40
Input TypeLVCMOS, LVPECL, LVDS, HSTL, SSTL, HCSL
Inputs (#)2
Length (mm)7
MOQ250
Output Banks (#)2
Output Freq Range (MHz)31.25 - 700
Output SignalingLVPECL
Output Skew (ps)15
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)3
Package Area (mm²)49
Period Jitter Max P-P (ps)5
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Price (USD)$18.714
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.4
VCO Max Freq (MHz)700
VCO Min Freq (MHz)250
Width (mm)7

Description

The 8432-101 is a general purpose, dual output Differential-to-3.3V LVPECL high frequency synthesizer. The 8432-101 has a selectable TEST_CLK or CLK, nCLK inputs. The TEST_CLK input accepts LVCMOS or LVTTL input levels and translates them to 3.3V LVPECL levels. The CLK, nCLK pair can accept most standard differential input levels. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input differential or single ended reference frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 8432-101 makes it an ideal clock source for Gigabit Ethernet and SONET applications.