Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock Crystal-to-3.3V LVPECL Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)24.5 - 32
Input TypeCrystal
Inputs (#)1
Length (mm)3.1
MOQ96
Output Banks (#)1
Output Freq Range (MHz)245 - 320
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)13.6
Phase Jitter Typ RMS (ps)0.39
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The 843023 is a Gigabit Ethernet clock generator that uses a 25MHz crystal to synthesize 250MHz. The 843023 has excellent phase jitter performance, over the 1.875MHz – 20MHz integration range. The 843023 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.