Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential 3.3V LVPECL output
  • Crystal oscillator interface designed for 25MHz, 18pF parallel resonant crystal
  • Output frequencies: 245MHz – 320MHz
  • VCO range: 490MHz - 640MHz
  • RMS phase jitter @ 250MHz, using a 25MHz crystal (1.875MHz - 20MHz): 0.39ps (typical)
    Offset Noise Power
    100Hz .................. -86.3 dBc/Hz
    1kHz .................... -114.6 dBc/Hz
    10kHz .................. -125.6 dBc/Hz
    100kHz ................ -126 dBc/Hz
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843023 is a Gigabit Ethernet clock generator that uses a 25MHz crystal to synthesize 250MHz. The 843023 has excellent phase jitter performance, over the 1.875MHz – 20MHz integration range. The 843023 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843023AGLFObsoleteN/AIn StockTSSOP8#Tube1096#Yese3 Sn0 to 70°C
843023AGLFTObsoleteN/AOut of StockTSSOP8#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?