Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two 3.3V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended input
  • Supports the following output frequencies: 212.5MHz, 187.5MHz, 159.375MHz, 106.25MHz and 53.125MHz
  • VCO range: 560MHz - 680MHz
  • RMS phase jitter (637kHz - 10MHz): 0.72ps (typical)
  • Typical phase noise at 212.5MHz
    Phase noise:
    Offset                    Noise Power
    100Hz ................. -87.7 dBc/Hz
    1KHz .................. -111.6 dBc/Hz
    10KHz ................ -124.3 dBc/Hz
    100KHz .............. -124.3 dBc/Hz
  • Full 3.3V supply mode
  • Lead-Free package RoHS compliant
  • -30°C to 85°C ambient operating temperature

Description

The 843002 is a 2 output LVPECL synthesizer optimized to generate Fibre Channel reference clock frequencies. Using a 26.5625MHz, 18pF parallel resonant crystal, the following frequencies can be generated based on the 2 frequency select pins (F_SEL[1:0]): 212.5MHz, 187.5MHz, 159.375MHz, 106.25MHz, and 53.125MHz. The 843002 uses our 3rd generation low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter, easily meeting Fibre Channel jitter requirements. The 843002 is packaged in a small 20-pin TSSOP package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
843002AGLFObsoleteN/AOut of StockTSSOP20#Tube1074#Yese3 Sn0 to 70°C
843002AGLFTObsoleteN/AOut of StockTSSOP20#Reel13000#0Yese3 Sn0 to 70°C