Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock™ NG Crystal-To-HCSL Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyCHINA
Country of Wafer FabricationSINGAPORE
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Core Voltage (V)3.3
Divider Value1, 2, 20
Feedback Divider80 - 80
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal, LVPECL, LVDS, HCSL
Inputs (#)2
Length (mm)5
MOQ490
Output Banks (#)4
Output Freq Range (MHz)25 - 100
Output SignalingLVCMOS, LVPECL, HCSL
Output Skew (ps)50
Output TypeLVCMOS, LVPECL, HCSL
Output Voltage (V)3.3
Outputs (#)6
Package Area (mm²)25
Phase Jitter Max RMS (ps)0.34
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Price (USD)$8.19862
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockNo
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)2000
Width (mm)5
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1

Description

The 841N4830 is a 3 HCSL, 1 LVPECL and 2 LVCMOS output Synthesizer optimized to generate PCI Express reference clock frequencies. The device uses Renesas' fourth generation FemtoClock™ NG technology for synthesis of high clock frequency at very low phase noise. It provides low power consumption with good power supply noise rejection. Using a 25MHz, 12pF parallel resonant crystal, the following frequencies can be generated: 100MHz, 50MHz and 25MHz. Maximum rms phase jitter of 0.27ps, easily meets PCI Express jitter requirements. The 841N4830 is packaged in a small 32-pin VFQFN package.