Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock® Crystal-to-0.7V Differential Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:DQG28
Lead Count (#):28
Pkg. Dimensions (mm):9.7 x 6.1 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
C-C Jitter Max P-P (ps)60
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)9.7
MOQ96
Moisture Sensitivity Level (MSL)3
Output Banks (#)4
Output Freq Range (MHz)100 - 100, 125 - 125
Output Skew (ps)70
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)47
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)0.98
Phase Jitter Typ RMS (ps)0.47
Pitch (mm)0.65
Pkg. Dimensions (mm)9.7 x 6.1 x 1.0
Prog. ClockNo
Qty. per Carrier (#)48
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 841604I-01 is an optimized PCIe and sRIO clock generator. The device uses a 25MHz parallel crystal to generate 100MHz and 125MHz clock signals, replacing solutions requiring multiple oscillator and fanout buffer solutions. The device has excellent phase jitter (< 1ps rms) suitable to clock components requiring precise and low-jitter PCIe or sRIO or both clock signals. Designed for telecom, networking and industrial applications, the 841604I-01 can also drive the high-speed sRIO and PCIe SerDes clock inputs of communication processors, DSPs, switches and bridges.