Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Generator For Cavium Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)80
C-C Jitter Typ P-P (ps)30
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeLVCMOS, Crystal
Inputs (#)2
Length (mm)8
MOQ260
Output Banks (#)5
Output Freq Range (MHz)25 - 25, 33.3 - 33.3, 50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25
Output SignalingHCSL, LVPECL, LVCMOS
Output Skew (ps)20
Output TypeHCSL, LVPECL, LVCMOS
Output Voltage (V)3.3V, 2.5V
Outputs (#)15
Package Area (mm²)64
Phase Jitter Max RMS (ps)0.38
Phase Jitter Typ RMS (ps)0.26
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.85
Width (mm)8
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1

Description

The 8413S08I is a PLL-based clock generator specifically designed for Cavium Networks SoC processors. This high performance device is optimized to generate the processor core reference clock, the PCI/PCI-X/PCIe bus clocks, the clocks for both the Gigabit Ethernet MAC and PHY and also the optional SGMII clock. The clock generator offers ultra low-jitter, low-skew clock outputs, and edge rates that easily meet the input requirements for the CN56xx series of processors. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The industrial temperature range of the 8413S08I supports tele- communication, networking, and storage requirements.