Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Fourth generation FemtoClock® NG technology
  • Universal Frequency Translator/Frequency Synthesizer
  • Two LVCMOS/LVTTL outputs
    Both outputs may be set to use 2.5V or 3.3V output levels
    Programmable output frequency: 1.0MHz to 250MHz
  • Two differential inputs support the following input types: LVPECL, LVDS, LVHSTL, HCSL
  • Input frequency range: 8kHz - 710MHz
  • Crystal input frequency range: 16MHz - 40MHz
  • Two factory-set register configurations for power-up default state
    Power-up default configuration pin or register selectable
    Configurations customized via One-Time Programmable ROM
    Settings may be overwritten after power-up via I2C
    I2C Serial interface for register programming
  • RMS phase jitter at 125MHz, using a 40MHz crystal (12kHz - 20MHz): 616fs (typical), Low Bandwidth Mode (FracN)
  • Output supply voltage modes:
    VDD/VDDA/VDDO
    3.3V/3.3V/3.3V
    3.3V/3.3V/2.5V
    2.5V/2.5V/2.5V
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging​

Description

The 840N202I is a highly flexible FemtoClock® NG general purpose, low phase noise Frequency Translator / Synthesizer with alarm and monitoring functions suitable for networking and communications applications. It is able to generate any output frequency in the 1MHz - 250MHz range (see Table 3 for details). A wide range of input reference clocks and a range of low- cost fundamental mode crystal frequencies may be used as the source for the output frequency. The 840N202I has three operating modes to support a very broad spectrum of applications: Frequency Synthesizer , High-Bandwidth Frequency Translator and a Low-Bandwidth Frequency Translator.

This device provides two factory-programmed default power-up configurations burned into One-Time Programmable (OTP) memory. The configuration to be used is selected by the CONFIG pin. The two configurations are specified by the customer and are programmed by IDT during the final test phase from an on-hand stock of blank devices. The two configurations may be completely independent of one another.

To see other devices in this product family, visit the Universal Frequency Translators page.

Applied Filters: