Skip to main content
Renesas Electronics Corporation

Features

  • Six LVCMOS / LVTTL outputs
  • Outputs able to drive 12 series terminated lines
  • Crystal Oscillator Interface
  • Crystal input frequency range: 10MHz to 40MHz
  • Output skew: 80ps (maximum)
  • RMS phase jitter @ 25MHz, (100Hz – 1MHz): 0.26ps (typical), VDD = VDDO = 2.5V
    Offset                  Noise Power
    100Hz.................-129.7 dBc/Hz
    1kHz...................-144.4 dBc/Hz
    10kHz.................-147.3 dBc/Hz
    100kHz...............-157.3 dBc/Hz
  • 5V tolerant enable inputs
  • Synchronous output enables
  • Operating power supply modes:
    Full 3.3V, 2.5V, 1.8V
    Mixed 3.3V core/2.5V output operating supply
    Mixed 3.3V core/1.8V output operating supply
    Mixed 2.5V core/1.8V output operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 83905 is a low skew, 1-to-6 LVCMOS / LVTTL Fanout Buffer. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The effective fanout can be increased from 6 to 12 by utilizing the ability of the outputs to drive two series terminated lines. The 83905 is characterized at full 3.3V, 2.5V, and 1.8V, mixed 3.3V/2.5V, 3.3V/1.8V and 2.5V/1.8V output operating supply mode. Guaranteed output and part-to-part skew characteristics along with the 1.8V output capabilities makes the 83905 ideal for high performance, single ended applications that also require a limited output voltage.

Applied Filters: