Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Synchronous Ethernet WAN PLL

Package Information

Pkg. Type:TQFP
Pkg. Code:EDG64
Lead Count (#):64
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTray
Advanced FeaturesProgrammable Clock, Reference Output
App Jitter ComplianceGR-1244-CORE, GR-253-CORE, ITU-T G.812, ITU-T G.813, ITU-T G.783, Stratum 3, SMC, 4E, 4 Clocks
Core Voltage (V)3.3
Input Freq (MHz)0.002 - 622.08
Input TypeLVPECL, LVDS, LVCMOS
Inputs (#)8
Length (mm)10
MOQ160
Moisture Sensitivity Level (MSL)3
Output Banks (#)4
Output Freq Range (MHz)1.0E-6 - 622.08
Output Skew (ps)50
Output TypeLVPECL, LVDS, LVCMOS
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)100
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)4.3
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Prog. ClockYes
Prog. InterfaceSerial, JTAG
Qty. per Carrier (#)160
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)10

Description

The 82V3352 is an integrated, single-chip solution for the Synchronous Equipment Timing Source for Stratum 3, SMC, 4E and 4 clocks in SONET / SDH equipments, DWDM and Wireless base station, such as GSM, 3G, DSL concentrator, Router and Access Network applications. The device supports three types of input clock sources: recovered clock from STM-N or OC-n, PDH network synchronization timing and external synchronization reference timing. The T0 path supports three primary operating modes: Free-Run, Locked and Holdover. In Free-Run mode, the DPLL refers to the master clock. In Locked mode, the DPLL locks to the selected input clock. In Holdover mode, the DPLL resorts to the frequency data acquired in Locked mode. Whatever the operating mode is, the DPLL gives a stable performance without being affected by operating conditions or silicon process variations. If the DPLL outputs are processed by T0/T4 APLL, the outputs of the device will be in a better jitter/wander performance. The device provides programmable DPLL bandwidths: 0.1 Hz to 560 Hz in 11 steps and damping factors: 1.2 to 20 in 5 steps. Different settings cover all SONET / SDH clock synchronization requirements. A high stable input is required for the master clock in different applications. The master clock is used as a reference clock for all the internal circuits in the device. It can be calibrated within ±741 ppm. All the read/write registers are accessed through a serial microprocessor interface. The device supports Serial microprocessor interface mode only.