| CAD Model: | View CAD Model |
| Pkg. Type: | PQFP |
| Pkg. Code: | PXG128 |
| Lead Count (#): | 128 |
| Pkg. Dimensions (mm): | 20.0 x 14.0 x 2.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 128 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Function | Transceiver |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Programmable |
| Length (mm) | 20 |
| Line Rate | E1, T1, J1 |
| MOQ | 55 |
| Package Area (mm²) | 280 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.0 x 14.0 x 2.7 |
| Pkg. Type | PQFP |
| Ports (#) | 1 |
| Price (USD) | $71.17873 |
| Qty. per Carrier (#) | 66 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short/Long haul |
| Tape & Reel | No |
| Thickness (mm) | 2.7 |
| Width (mm) | 14 |
The 82V2108 is a flexible feature-rich octal T1/E1/J1 Framer. Controlled by software, the 82V2108 can be globally configured as an Octal E1 or T1/J1 Framer. When E1 or T1/J1 has been set globally, the operation mode of each of the eight framers can be configured independently. The configuration is performed through a parallel Multiplexed/Non-Multiplexed microprocessor interface.