| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 72 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 2500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Full SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO, LOS Inputs |
| Application | System Synchronizer |
| Channels (#) | 2 |
| Clock Support | G.813, G.8262, GR-1244-CORE, GR-253-CORE |
| Diff. Inputs | 4 |
| Diff. Outputs | 4 |
| Input Freq (MHz) | 1.0E-6 - 650 |
| Input Freq Range Type | 1PPS (1 Hz), TDM, DS1, E1, SONET/SDH, Ethernet, OTN, Sync Pulse |
| Inputs (#) | 6 |
| Length (mm) | 10 |
| MOQ | 2500 |
| Output Freq Range (MHz) | 1.0E-6 - 650 |
| Output Freq Range Type | 1PPS (1 Hz), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48 |
| Outputs (#) | 12 |
| Package Area (mm²) | 100 |
| Phase Jitter Typ RMS (ps) | 0.56 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Product Category | IEEE 1588, Network Synchronization, PDH and SONET/SDH Clocks |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The 82P33714 Synchronous Equipment Timing Source (SETS) for Synchronous Ethernet (SyncE) provides tools to manage timing references, clock generation, and timing paths for SyncE-based clocks, per ITU-T G.8264 and ITU-T G.8262. The 82P33714 meets the requirements of ITU-T G.8262 for synchronous Ethernet Equipment Clocks (EECs) and ITU-T G.813 for Synchronous Equipment Clocks (SEC). The device outputs low-jitter clocks that can directly synchronize Ethernet interfaces; as well as SONET/SDH and PDH interfaces. For 10G-40G SyncE single-board applications, see the 82P33731.
Renesas' third-generation Universal Frequency Translator family also includes the 8T49N285 (2-in/1-PLL/8-out), 8T49N286 (4-in/2-PLL/8-out), and 8T49N287 (2-in/2-PLL/8-out), and the 8T49N242 (2-in/1-PLL/4-out).
Download the Altera and IDT Synchronous Ethernet Solution for ITU-T G.8262 white paper