Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrates 16+1 channels T1/E1/J1 short haul line interface units for 100 | T1, 120 | E1, 110 |  J1 twisted pair cable and 75 | E1 coaxial cable applications
  • Per-channel configurable line interface options
  • Per-channel system and diagnostic functions
  • Hitless protection switching (HPS) without external relays
  • Integrated clock synthesizer
  • Supports serial microprocessor interface and parallel Intel/Motorola non-multiplexed/multiplexed microprocessor interface
  • 3.3V and 1.8V power supply
  • Package: 416-pin PBGA (27mm X 27mm)

Description

The 82P2816A is a 16 (+1)-channel T1/E1/J1 short haul line interface unit. This device has an integrated adaptive equalizer, performs clock data recovery, line decoding/encoding, and has one jitter attenuator. Optimized to be used in LAN, WAN, routers, wireless base stations, gateways, etc.

Applied Filters: