Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single Chip UART/BRG
  • DC to 16MHz (1M Baud) Operation
  • Crystal or External Clock Input
  • On-Chip Baud Rate Generator - 72 Selectable Baud Rates
  • Interrupt Mode with Mask Capability
  • Microprocessor Bus Oriented Interface
  • 80C86 Compatible
  • Single +5V Power Supply
  • Low Power Operation 1mA/MHz Typ
  • Modem Interface
  • Line Break Generation and Detection
  • Operating Temperature Range:
  • C82C52 0°C to +70°C
  • I82C52 -40°C to +85°C
  • M82C52 -55°C to +125°C
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The Intersil 82C52 is a high performance programmable Universal Asynchronous Receiver/Transmitter (UART) and Baud Rate Generator (BRG) on a single chip. Utilizing the Intersil advanced Scaled SAJI IV CMOS process, the 82C52 will support data rates up to 1M baud asynchronously with a 16X clock (16MHz clock frequency). The on-chip Baud Rate Generator can be programmed for any one of 72 different baud rates using a single industry standard crystal or external frequency source. A unique pre-scale divide circuit has been designed to provide standard RS-232-C baud rates when using any one of three industry standard crystals (1. 8432MHz, 2. 4576MHz, or 3. 072MHz). A programmable buffered clock output (CO) is available and can be programmed to provide either a buffered oscillator or 16X baud rate clock for general purpose system usage.

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP36.8 x 13.2 x 0.00282.5
CLCC11.4 x 11.4 x 0.00281.3
PLCC11.4 x 11.4 x 0.00281.3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE codeCountry of AssemblyCountry of Wafer Fabrication
85015013AActiveAvailableOut of StockContactCLCC28#TubeNot Applicable11.4 x 11.4 x 0.001.3mmNoHot Solder Dip43-55 to +125°C34371
8501501XAActiveAvailableOut of StockContactCERDIP28#TubeNot Applicable36.8 x 13.2 x 0.002.5mmNoHot Solder Dip52-55 to +125°C34371
ID82C52ActiveAvailableIn StockContactCERDIP1ku | $230.8128#TubeNot Applicable36.8 x 13.2 x 0.002.5mmNoHot Solder Dip78-40 to +85°C34371MALAYSIA, THAILANDUSA
IS82C52ZActiveAvailableIn StockRoHS:EN
PLCC1ku | $257.7428#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e374-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
IS82C52Z96ActiveN/AOut of StockRoHS:EN
PLCC1ku | $257.7428#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3750-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
MD82C52/BActiveAvailableOut of StockContactCERDIP28#TubeNot Applicable36.8 x 13.2 x 0.002.5mmNoHot Solder Dip65-55 to +125°C34371
CP82C52ZObsoleteN/AIn StockContactPDIP28#TubeNot Applicable35.6 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e32860 to +70°C34371
CS82C52ZObsoleteN/AIn StockContactPLCC28#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3740 to +70°C34371
CS82C52Z96ObsoleteN/AOut of StockContactPLCC28#Reel311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e37500 to +70°C34371
IP82C52ObsoleteN/AIn StockContactPDIP28#TubeNot Applicable35.6 x 14.0 x 4.062.5mmNoHot Solder Dip/Solder Plate Comm. PDIP ONLY78-40 to +85°C34371
IS82C52ObsoleteN/AOut of StockContactPLCC28#Tube311.4 x 11.4 x 0.001.3mmNoSolder Plate74-40 to +85°C34371
MD82C52/7ObsoleteN/AOut of StockContactSBDIP28#TubeNot Applicable35.6 x 15.1 x 2.412.5mmYesGold Plate over compliant Undercoat-e425-55 to +125°C34371

Knowledge Base

  1. Do You Have Models For Your Hi-Rel Microprocessors and Peripherals?

    We do not have any models for these microprocessors and peripherals or for a similar part.

    Oct 13, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?