Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4-channel codec with on-chip digital filters
  • Software selectable A-law/μ-law companding
  • Programmable gain setting
  • Automatic master clock frequency selection: 2.048MHz, 4.096MHz, or 8.192MHz
  • Flexible PCM interface with up to 128 programmable time slots, data rate from 512kbits/s to 8.192Mbits/s
  • 5 SLIC signaling pins per channel
  • Flexible serial control interface to microcontroller
  • Software programmable timing modes
  • TTL and CMOS compatible digital I/O
  • Meets or exceeds ITU-T G.711 - G.714 requirements
  • +5V single power supply
  • Low power consumption: 100mW Typ.
  • Operating temperature range: -40 °C to +85 °C
  • 52-pin PQFP package

Description

The 821034 is a single-chip, four-channel PCM codec with on-chip filters and a programmable gain setting. This device provides both µ-Law and A-Law companding digital-to-analog and analog-to-digital conversions based on ITU-T G.711 - G.714 specifications. The digital filters in the 821034 provide the necessary transmit and receive filtering for voice telephone circuits to interface with time-division multiplexed systems. The 821034 has a flexible PCM interface with software-selectable timing modes and an independently programmable time slot for each transmit and receive channel. It also integrates the SLIC signaling functions through internal registers. The Codec and SLIC control/status registers are accessed via the serial control interface.

Applications

  • PBX systems
  • Central office switches
  • Digital telephones
  • Integrated voice/data access units
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
821034DNGObsoleteN/AOut of StockPQFP1ku | $7.652#Tray3Yese3 Sn-40 to 85°CPHILIPPINESTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?