Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Frequency Generator/Jitter Attenuation Device For Wireless Infrastructure Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:EDG64
Lead Count (#):64
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTray
Abs. Pull Range Min. (± PPM)50
Advanced FeaturesPLL-based Synchronous Clock
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)15.36 - 15.36, 30.72 - 30.72, 61.44 - 61.44
Input TypeLVPECL, LVDS, HSTL, SSTL, HCSL
Inputs (#)2
Length (mm)10
Loop Bandwidth Range (Hz)72 - 871
MOQ160
Moisture Sensitivity Level (MSL)3
Output Banks (#)3
Output Freq Range (MHz)24.576 - 24.576, 30.72 - 30.72, 98.304 - 98.304, 122.88 - 122.88, 153.6 - 153.6, 491.52 - 491.52, 614.4 - 614.4
Output Skew (ps)240
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)9
Package Area (mm²)100
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)0.88
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Prog. ClockNo
Qty. per Carrier (#)160
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)10
Xtal Freq (KHz)30720 - 30720

Description

The 813076I is a member of the family of high performance clock solutions from IDT. The 813076I a PLL based synchronous clock solution that is optimized for wireless infrastructure equipment where frequency translation and jitter attenuation is needed.

The device contains two internal PLL stages that are cascaded in series. The first PLL stage attenuates the reference clock jitter by using an internal or external VCXO circuit. The internal VCXO requires the connection of an external inexpensive pullable crystal (XTAL) to the 813076I. This first PLL stage (VCXO PLL) uses external passive loop filter components which are used to optimize the PLL loop bandwidth and damping characteristics for the given application. The output of the first stage VCXO PLL is a stable and jitter-tolerant reference input for the second PLL stage of 30.72MHz. The second PLL stage provides frequency translation by multiplying the output of the first stage up to 614.4MHz. The low phase noise characteristics of the clock signal is maintained by the internal FemtoClock® PLL, which requires no external components or configuration. Two independently configurable frequency dividers translate the 491.52MHz or 614.4MHz internal VCO signal to the desired output frequencies. All frequency translation ratios are set by device configuration pins. Alternative to the clock frequency multiplication functionality, the 813076I can work as a VCXO. Enabling the VCXO mode allows the output frequency of 614.4MHz/N or 491.52MHz/N to be pulled by the input voltage of the VC pin.