Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Jitter Attenuator & FemtoClock NG Multiplier

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Abs. Pull Range Min. (± PPM)50
Advanced FeaturesVCXO-based APLL
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)0.008 - 155.52
Input TypeHCSL, LVDS, LVPECL, LVHSTL
Inputs (#)2
Length (mm)5
Loop Bandwidth Range (Hz)15 - 60
MOQ490
Output Banks (#)2
Output Freq Range (MHz)25 - 25, 125 - 125, 156.25 - 156.25, 312.5 - 312.5
Output Skew (ps)80
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)25
Phase Jitter Typ RMS (ps)0.67
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryJitter Attenuators
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5
Xtal Freq (KHz)27 - 27

Description

The 810N252I-02 device uses Renesas' fourth generation FemtoClock® NG technology for optimal high clock frequency and low phase noise performance, combined with low power consumption and high power supply noise rejection. The 810N252I-02 is a PLL-based synchronous multiplier optimized for PDH or SONET to Ethernet clock jitter attenuation and frequency translation.

The 810N252I-02 contains two internal frequency multiplication stages that are cascaded in series. The first stage is a jitter attenuator, capable of jitter attenuation down to 10Hz using the external loop filter. The second stage is a FemtoClock NG frequency multiplier that provides the low jitter, high-frequency Ethernet output clock that easily meets Gigabit and 10 Gigabit Ethernet jitter requirements. Pre-divider and output divider multiplication ratios are selected using device selection control pins. The multiplication ratios are optimized to support most common clock rates used in PDH, SONET, and Ethernet applications. The device requires the use of an external, inexpensive fundamental mode 27MHz crystal. It is packaged in a space-saving 32-VFQFN package and supports the industrial temperature range.