Skip to main content
256K X 32 SRAM MODULE

Package Information

Lead Count (#) 64
Pkg. Type PQFP
Pkg. Code PM64
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 2.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) 4A994
HTS (US) 8473301040
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type PQFP
Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 14.0
MOQ 5
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 196.0
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 2.0
Qty. per Carrier (#) 84
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 2.0
Width (mm) 14.0

Description

This product is obsolete.