Skip to main content
64K X 32 SRAM ZIP MODULE

Package Information

Lead Count (#) 64
Pkg. Type BOARD
Pkg. Code ZP64
Pitch (mm) 0.0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type BOARD
Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Box
Length (mm) 0.0
MOQ 120
Moisture Sensitivity Level (MSL) 1
Pb Free Category e0
Pitch (mm) 0.0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 0.0
Width (mm) 0.0

Description

This product is obsolete.