Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64K*16*2 MCM 74 LEAD BGA

Package Information

Pkg. Type:PBGA
Pkg. Code:BG74
Lead Count (#):74
Pkg. Dimensions (mm):15.0 x 15.0 x 2.15
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)74
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)15
MOQ750
Moisture Sensitivity Level (MSL)3
Package Area (mm²)225
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)15.0 x 15.0 x 2.15
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.15
Width (mm)15

Description

This product is obsolete.