| Pkg. Type: | BOARD |
| Pkg. Code: | HC66 |
| Lead Count (#): | 66 |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | BOARD |
| Lead Count (#) | 66 |
| Pb (Lead) Free | No |
| Carrier Type | Box |
| MOQ | 6 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb Free Category | e0 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -55 to 125°C |