Pkg. Type: | |
Pkg. Code: | SB58 |
Lead Count (#): | 0 |
Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
Pitch (mm): |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 0 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 0 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 0 |
MOQ | 6 |
Moisture Sensitivity Level (MSL) | 0 |
Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
Published | No |
Qty. per Carrier (#) | 1 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | -55 to 125°C |
Thickness (mm) | 0 |
Width (mm) | 0 |