Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32-bit MIPS CPU Core
  • Dual on-chip 10/100 Mbps Ethernet Interface
  • DDR Controller
  • 32-bit PCI Interface
  • I2C Controller
  • DMA Controller
  • Serial Peripheral Interface

Description

32-bit MIPS CPU core with dual on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, I2C controller, DMA controller, Serial Peripheral interface
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
79RC32K438-200BBObsoleteN/AOut of StockPBGA416#CNoTray
79RC32K438-200BBGObsoleteN/AOut of StockPBGA416#CYesTray
79RC32K438-200BBGIObsoleteN/AOut of StockPBGA416#IYesTray
79RC32K438-200BBIObsoleteN/AOut of StockPBGA416#INoTray
79RC32K438-233BBObsoleteN/AOut of StockPBGA416#CNoTray
79RC32K438-233BBGObsoleteN/AOut of StockPBGA416#CYesTray
79RC32K438-233BBGIObsoleteN/AOut of StockPBGA416#IYesTray
79RC32K438-233BBIObsoleteN/AOut of StockPBGA416#INoTray
79RC32K438-266BBObsoleteN/AOut of StockPBGA416#CNoTray
79RC32K438-266BBGObsoleteN/AOut of StockPBGA416#CYesTray
79RC32K438-266BBGIObsoleteN/AOut of StockPBGA416#IYesTray
79RC32K438-266BBIObsoleteN/AOut of StockPBGA416#INoTray
79RC32K438-300BBObsoleteN/AOut of StockPBGA416#CNoTray
79RC32K438-300BBGObsoleteN/AOut of StockPBGA416#CYesTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?